Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
RN - Wheel
Bill of material
63 RN-9,5
ORDERNO
Article-number
63 RN-9,5
WDAB
Wheel-Ø A x width B
63x25 mm
LC
Load capacity
50 kg
BT
Band thickness
7.0 mm
HW
Hub width
33 mm
FL
Fixing length
33 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
9.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices